General information
Short description ACOPOS P3 ELKO fan module, replacement fan for ACOPOS P3 servo drive double-width (8EI017xxD/8EI022xxD/8EI024/8EI034/8EI044)
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Mechanical properties
Dimensions
Width 65 mm
Height 62 mm
Depth 33 mm
Weight 40 g
Material number:
8EXF300.0000-00
Description:
ACOPOS P3 ELKO fan module, replacement fan for ACOPOS P3 servo drive double-width (8EI017xxD/8EI022xxD/ 8EI024/8EI034/8EI044)
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 205 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8EXF300.0000-00 PDF / 33 MB

Please choose country and language

B&R Logo