Power Panel T50 mobile

Power Panel T50 mobile is a dedicated web-browser terminal is connected to the HMI server via Ethernet. With a diecast aluminum housing, it offers highly reliable operation for agricultural, construction and municipal vehicles. The projected capacitive touch screen can even be operated in the rain or while wearing gloves. For maritime applications, the T50 mobile is certified to the rigorous DNV standards, meeting the highest vibration and temperature requirements.

Terminals

The T50 mobile is available with display diagonals of 5", 7" or 10.1". A brightness sensor on the font allows adaptation of the display brightness.

Accessories

Available mounting types include standard brackets, panel mounting or front plate mounting. A variety of cables and connectors are also available.

HMI

The only HMI solution on the market that works independently of platform and operating system. Create modern HTML5 applications with ready-made widgets. Find out more...

  • Highlights
  • Web technology
  • Harsh ambient conditions
  • Gloved operation
Material Number Description
6PMT50.0502-19B Power Panel T50 mobile, 5.0", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 5.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 Mbit/s, 1x USB 2.0 on multi-header. Client software: Integrated service page, VNC client, embedded web browser.
6PMT50.0702-19B Power Panel T50 mobile, 7.0", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 Mbit/s, 1x USB 2.0 on multi-header. Client software: Integrated service page, VNC client, embedded web browser.
6PMT50.101E-19B Power Panel T50 mobile, 10.1", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 Mbit/s, 1x USB 2.0 on multi-header. Client software: Integrated service page, VNC client, embedded web browser.

Please choose country and language

B&R Logo