General information
B&R ID code | 0x25B8 |
Status LED |
Yes (color / blink code) 24 VDC OUT power supply (DCOK LED) = Yes (color / blink code) |
Status indicators | Operating status and power supply |
Diagnostics | |
Power supply |
24 VDC OUT: Yes, using LED and software 24 VDC X2X: Yes, using software |
X2X Link | Yes, using software |
Overload | Yes, using LED and software (outputs) |
Power consumption | |
Internal I/O | Max. 1.5 W (without load) |
X2X Link power supply | Max. 0.75 W |
Electrical isolation | |
Digital outputs - 24 VDC X2X, OUT power supply | No |
X2X Link - 24 VDC X2X, OUT power supply | Yes |
X2X Link - Digital outputs | Yes |
Remote valve terminal connection for 25-pin DSUB multi-pin connection | 8 valves |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
UL |
cULus E115267 Industrial control equipment |
Circuit
Bus connection | M12 |
GND pin | 13, 22, 23, 24, 25 |
Power supply | M8 |
Interfaces
User interface | |
Variant | M12 |
Type | X2X Link slave |
Digital outputs
Switching voltage | 24 VDC ±25% |
Total nominal current | 0.8 A |
Output circuit | Source |
Output protection | Protected against short circuit, overload and overtemperature |
Switching delay | |
0 → 1 | Typ. 100 μs / max. 150 μs |
1 → 0 | Typ. 125 μs / max. 200 μs |
Type | High-side driver (source) |
Max. output current | 0.1 A |
Max. switching frequency | 100 Hz |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Degree of protection per EN 60529 | IP67 |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Order male/female M12/M8 connectors separately |
Installation | 25-pin DSUB, screw mounting, 4-40 UNC |
Weight | 131 g |
Module dimensions including mounting plates | 67 x 66 x 30 mm (H x W x D) |
![](/fileadmin/7XV1xx.50-6x.right-a81b5336.jpg)
Material number:
7XV108.50-62Description:
Remote valve terminal connection, 8 digital outputs, 0.1 A, 24 VDC, for 25-pin DSUB multipin connector, GND pin 13, 22, 23, 24, 25, X2X Link, electrically isolated, IP67 protection
Certificates | Version (Date) | Download |
---|---|---|
Safe cutoff of potential groups | PDF / 211 KB |
Documentation | Version (Date) | Download |
---|---|---|
Compact I/O User's Manual | PDF / 4 MB | |
XV Users's Manual | PDF / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D data DXF / STEP XV IP67 | ZIP / 8 MB |