General information
B&R ID code | 0x1CE3 |
Status LED |
Yes (color / blink code) 24 VDC OUT power supply (DCOK LED) = Yes |
Status indicators | Operating status and power supply |
Diagnostics | |
Power supply |
24 VDC OUT: Yes, using LED and software 24 VDC X2X: Yes, using software |
X2X Link | Yes, using software |
Overload | Yes, using software (outputs) |
Input capacitance | |
Module power supply | 47 µF / 7.5 Ω |
I/O power supply | 47 µF |
Power consumption | Max. 0.75 W |
Electrical isolation | |
Digital outputs - 24 VDC X2X, OUT power supply | No |
X2X Link - 24 VDC X2X, OUT power supply | Yes |
X2X Link - Digital outputs | Yes |
Remote valve terminal connection for 25-pin DSUB multi-pin connection | 8 valves |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Circuit
Bus connection | 11-pin |
GND pin | 22, 23, 24, 25 |
Power supply | via bus connector |
Interfaces
User interface | |
Variant | 11-pin male multipoint connector |
Type | X2X Link slave |
Digital outputs
Switching voltage | 24 VDC ±25% |
Total nominal current | 0.8 A |
Output circuit | Source |
Output protection | Protected against short circuit, overload and overtemperature |
Switching delay | |
0 → 1 | Typ. 150 μs / max. 200 μs |
1 → 0 | Typ. 175 μs / max. 250 μs |
Type | High-side driver (source) |
Max. output current | 0.1 A |
Max. switching frequency | 100 Hz |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 1x terminal block 0TB1111.8110 separately. |
Installation | 25-pin DSUB, screw mounting, 4-40 UNC |
Weight | 56 g |
Module dimensions including mounting plates | 63 x 59 x 20 mm (H x W x D) |
![](/fileadmin/7XV1xx.50-xx.right-b0c3f65c.jpg)
Material number:
7XV108.50-11Description:
Remote valve terminal connection, 8 digital outputs, 0.1 A, 24 VDC, for 25-pin DSUB multipin connector, GND pins 22, 23, 24, 25, X2X Link, electrically isolated, IP20 protection, order 1x terminal block 0TB1111 separately!
Mandatory Accessories
Terminal blocks
0TB1111.8010 | Accessory screw clamp terminal block, 11-pin, screw clamp terminal block 1.5 mm², protected against vibration by the screw flange |
0TB1111.8110 | Accessory terminal block, 11-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (7XV108.50-11) | EXE / 727 KB |
Certificates | Version (Date) | Download |
---|---|---|
Safe cutoff of potential groups | PDF / 211 KB |
Documentation | Version (Date) | Download |
---|---|---|
Compact I/O User's Manual | PDF / 4 MB | |
XV Users's Manual | PDF / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D data DXF / STEP XV IP20 | ZIP / 2 MB |