Remote I/O with IP67 protection

Mount, connect and you're ready to go. This is the new dimension for remote I/O mounted directly on the machine. Its credit card size design allows for mounting in the smallest areas. No space whatsoever is required in the control cabinet. IP67 protection withstands the harshest environments. As fast as a centralized solution. Connections are made using open fieldbus systems.

Bus controller modules
System supply modules
Digital input modules
Digital output modules
Digital mixed modules
Valve control
Analog input modules
Analog output modules
Analog mixed modules
Temperature modules
Motor modules
Hub system
Other functions
Counter modules
Multi-function
Communication modules
reACTION technology modules
Prefabricated cables
Field-prefabricated connectors
Other accessories

Traditional I/O systems are located centrally in the control cabinet, with extensive wiring required for sensors and actuators. In addition, modular machine designs often require intermediate connections with multi-pin connectors. Remote I/O modules can only reach their full potential, however, if additional distribution boxes can be eliminated completely. This is why the optimal solution has to include I/O modules with robust IP67 protection that can be placed directly in harsh industrial environments.

Additional information

Reduced costs

Reduced wiring

Instead of tediously wiring each individual sensor or actuator to the control cabinet over long distances, with the X67 system all you need is a single bus cable and a 24 VDC power supply. This applies to the entire machine. The potential for savings is substantial, even when compared to passive distributors, since connecting a sensor to the X67 system replaces all of the input wiring to the control cabinet.

The shortest commissioning times

Pre-assembled standard cables make it possible for the mechanic to make the necessary connections himself and make wiring errors a thing of the past. Commissioning can begin immediately when machine construction is started, with time-consuming inspection of the wiring no longer necessary.

Minimized service costs

Correcting errors is a snap with individual sensors and actuators that can be unplugged and replaced quickly, as well as extensive diagnostic functions that allow errors to be detected immediately.

Flexibility

One system for all machine designs

Whether a compact machine or a large plant, this I/O system can be adapted to the machine's architecture to meet every demand for every level of performance. The X67 system offers ultimate design freedom.

Open communication

POWERLINK, CAN bus, CANopen, DeviceNet, PROFIBUS DP, EtherNet/IP, EtherCAT or Modbus TCP/UDP – the fieldbus system may change but the X67 I/O system from B&R always remains the same.

Unlimited expansion possibilities

The X67 system is extremely flexible, handling removable machine modules, optional expansions and even future upgrades to the machine architecture with ease.

Minimum control cabinet space

This system opens up the space normally needed for laying cables or placing terminals, I/O modules or additional distribution boxes.

Please choose country and language

B&R Logo