Short description
I/O module |
16 digital inputs 24 VDC for 1-wire connections 16 mixed channels, 24 VDC input or output for 1-wire connections |
General information
Digital inputs
ABR incremental encoder
Quantity | 2 |
Encoder inputs | 24 V, asymmetrical |
Counter size | 16-bit |
Input frequency | 30 kHz |
Evaluation | 4x |
Event counters
Quantity | 2 |
Signal form | Square wave pulse |
Evaluation |
Rising edge, falling edge or both edges The counter is cyclical. |
Input frequency | 30 kHz |
Counter size | 16-bit |
Edge detection / Time measurement
Possible measurements | Period measurement, gate time measurement |
Signal form | Square wave pulse |
Evaluation | Positive edge - Negative edge |
Counter size | 16-bit |
Counter frequency | |
Internal | 48 MHz, 24 MHz, 12 MHz, 6 MHz, 3 MHz, 1.5 MHz, 750 kHz, 375 kHz, 187.5 kHz |
Length of pause between pulses | ≥100 μs |
Pulse length | ≥20 μs |
Digital outputs
Quantity |
13 standard outputs, 3 high-speed outputs All outputs designed as mixed channels, configurable as inputs or outputs using software |
Variant | Current-sourcing FET |
Nominal voltage | 24 VDC |
Switching voltage | 24 VDC -15% / +20% |
Nominal output current | 0.5 A per channel |
Total nominal current | 8 A |
Connection type | 1-wire connections |
Output circuit | Source |
Output protection | Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current") |
Pulse width modulation | |
Period duration | 1 to 65 ms |
Pulse duration | 0 to 100% |
Resolution for pulse duration | 0.1% |
Diagnostic status | Output monitoring with 25 ms delay |
Leakage current when the output is switched off | 3 µA |
RDS(on) | 78 mΩ |
Peak short-circuit current | 6.95 A |
Switch-on in the event of overload shutdown or short-circuit shutdown | Approx. 3 ms (depends on the module temperature) |
Switching delay | |
0 → 1 | ≤300 μs |
1 → 0 | ≤300 μs |
Switching frequency | |
Resistive load |
Standard outputs: Max. 500 Hz High-speed outputs: Max. 1 kHz |
Braking voltage when switching off inductive loads | Typ. 53 VDC |
Insulation voltage between channel and bus | 500 Veff |
Electrical properties
Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Maximum | 4000 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 45°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Order clamping blocks separately (see section "Order data"). |
Pitch | 27.5+0.2 mm |
Material number:
X20DMF320Description:
- 16 digital inputs
- Sink circuit
- 2 counter inputs with 30 kHz counter frequency
- ABR incremental encoder
- Period duration / gate time measurement
- 16 mixed channels optionally as input or output
- Source circuit
- Integrated output protection
- 3 PWM outputs
- All channels with 1-wire connections
The module is equipped with 16 inputs and 16 mixed channels, optionally as input or output in 1-wire technology. The outputs are designed for a source output circuit, and the inputs are designed for a sink circuit.
Optional Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20DMF320) | EXE / 1 MB | |
V6.0 HW Upgrade (X20DMF320) | EXE / 1 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20DMF320 | PDF / 1 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.5 (X20DMF320) | EXE / 2 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STEP X20DMF320 | ZIP / 2 MB |