Short description
Bus controller | OPC UA server |
General information
B&R ID code | 0xEAFB |
Status indicators | Module status, bus function |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Bus function | Yes, using LED status indicator and software |
Power consumption | |
Bus | 2.5 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Electrical properties
Electrical isolation | OPC UA isolated from bus and I/O |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
![](/fileadmin/X20BC008U.right-bf48ec73.jpg)
Material number:
X20BC008UDescription:
- Protocol: OPC UA
- I/O configuration via OPC UA
- 10 ms minimum cycle time
- Integrated switch for wiring multiple slaves
- 100 Mbit/s full-duplex mode
- Up to 1440 bytes of input data and up to 1440 bytes of output data possible
- Integrated web page for firmware updates
- OPC UA diagnostics and module diagnostics at runtime via OPC UA clients
This bus controller provides OPC UA server functions. This allows any OPC UA clients access to read or write data from I/O modules connected to the bus controller.
Mandatory Accessories
System modules for bus controllers
X20BB80 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20PS9400 | X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply |
X20PS9402 | X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated |
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Certificates | Version (Date) | Download |
---|---|---|
E115267 UL CoC X20 | PDF / 1 MB | |
EU Declaration ATEX X20 | PDF / 218 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
UK Declaration PLC X20 | PDF / 151 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BC008U | PDF / 796 KB | |
OPC UA Bus Controller User's manual | PDF / 9 MB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmwareupgrade X20BC008U | ZIP / 493 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |