General information
LEDs Status, Link
B&R ID code 0xE400
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
SDL3 Out
Variant RJ45, shielded
Type SDL3
Electrical properties
Power consumption 4 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 47 g
Material number:
5AC901.LSD3-00
Description:
  • SDL3 interface
  • Compatible with APC910

The 5AC901.LSD3-00 monitor/panel option is equipped with an SDL3 interface.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC901.LSD3-00) EXE / 208 KB
Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
Firmware Upgrades Version (Date) Download
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ZIP / 2 MB
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) ZIP / 4 MB

Please choose country and language

B&R Logo