General information
B&R ID code 0xD852
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 1 A
DisplayPort
Quantity 1
Version Depends on the CPU board being used
Electrical properties
Power consumption 0.2 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 26 g
Material number:
5AC901.LDPO-00
Description:
  • DisplayPort interface
  • USB 2.0 interface
  • Compatible with APC910

Monitor/Panel option 5AC901.LDPO-00 is equipped with a DisplayPort and USB 2.0 interface.

Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ZIP / 2 MB
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) ZIP / 4 MB

Please choose country and language

B&R Logo