General information
B&R ID code 0xD850
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Controller
SRAM
Size 2 MB
Battery-backed Yes (backup battery of the system unit)
Remanent variables in power failure mode 256 kB (for e.g. Automation Runtime, see Automation Help)
Electrical properties
Power consumption 2 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 20 g
Material number:
5AC901.ISRM-00
Description:
  • 2 MB SRAM
  • Compatible with APC910/PPC900, APC3100/PPC3100 and APC4100

Interface option 5AC901.ISRM-00 is equipped with 2 MB SRAM.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5AC901.ISRM-00) EXE / 472 KB
V4.0 HW Upgrade (5AC901.ISRM-00) EXE / 612 KB
V4.1 HW Upgrade (5AC901.ISRM-00) EXE / 530 KB
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB
SRAM Driver User's Manual PDF / 398 KB
Driver Version (Date) Download
SRAM driver (WinXP, Win7 32/64-bit, Win8 32/64-bit, Win10 64-Bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo