General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T3C |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Slots
Slide-in compact drives | 1 |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | Depends on the slide-in compact drive being used |
Storage | Depends on the slide-in compact drive being used |
Transport | Depends on the slide-in compact drive being used |
Relative humidity | |
Operation | Depends on the slide-in compact drive being used |
Storage | Depends on the slide-in compact drive being used |
Transport | Depends on the slide-in compact drive being used |
Material number:
5AC901.SSCA-00Description:
- Slide-in compact slot
- Slide-in
The slide-in compact adapter is a slide-in adapter that allows a slide-in compact drive to be installed and operated on a B&R industrial PC. The slide-in compact adapter can be used in APC910 system units and PPC900 bus units.
Optional Accessories
Drives
5AC901.CCFA-00 | CFast adapter - For slide-in compact slot |
5AC901.CHDD-01 | 500 GB hard disk - Slide-in compact - SATA |
5AC901.CSSD-00 | 32 GB SSD SLC - Slide-in compact - SATA |
5AC901.CSSD-03 | 60 GB SSD MLC - Slide-in compact - Innodisk - SATA |
5AC901.CSSD-04 | 128 GB SSD MLC - Slide-in compact - Innodisk - SATA |
5AC901.CSSD-05 | 256 GB SSD MLC - Slide-in compact - Innodisk - SATA |
5AC901.CSSD-06 | 512 GB SSD MLC - Slide-in compact - SATA |
5AC901.CSSD-07 | 1 TB SSD MLC - Slide-in compact - Innodisk - SATA |
5AC901.CSSD-C02 | 60 GB SSD MLC - Slide-in compact - SATA - Customized - |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 User's Manual | PDF / 101 MB | |
Panel PC 900 (Skylake) user's manual | PDF / 73 MB | |
Panel PC 900 Device number key | PDF / 122 KB | |
Panel PC 900 User's Manual | PDF / 42 MB |