General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
CD/DVD drive
Data buffer capacity 2 MB
Data transfer rate Max. 33.3 MB/s
Speed Max. 5160 rpm ±1%
Noise level Approx. 45 dBA at a distance of 50 cm (full read access)
Compatible formats CD-DA, CD-ROM mode 1 / mode 2
CD-ROM XA mode 2 (form 1, form 2)
Photo CD (single-/multi-session), enhanced CD, CD text
DVD-ROM, DVD-R, DVD-R (dual layer), DVD-RW, DVD video
DVD-RAM (4.7 GB, 2.6 GB)
DVD+R, DVD+R (dual layer), DVD+RW
Laser class Class 1 laser
Service life 60,000 POH (power-on hours)
Interface SATA
Startup time
CD Max. 14 seconds (from 0 rpm to read operation)
DVD Max. 15 seconds (from 0 rpm to read operation)
Access time
CD On average 140 ms (24x)
DVD On average 150 ms (8x)
Readable media
CD CD/CD-ROM (12 cm, 8 cm), CD-R, CD-RW
DVD DVD-ROM, DVD-R, DVD-R (dual layer), DVD-RW. DVD-RAM, DVD+R, DVD+R (dual layer), DVD+RW, DVD-RAM
Writable media
CD CD-R, CD-RW
DVD DVD-R/RW, DVD-R (dual layer), DVD-RAM (4.7 GB), DVD+R/RW, DVD+R (dual layer)
Read speed
CD 24x
DVD 8x
Write speed
CD-R 24x, 16x, 10x and 4x
CD-RW 24x, 16x, 10x and 4x
DVD+R 8x, 4x and 2.4x
DVD+R (dual layer) 6x, 4x and 2.4x
DVD+RW 4x and 2x
DVD-R 8x, 4x and 2x
DVD-R (dual layer) 6x, 4x and 2x
DVD-RAM 5x, 3x and 2x
DVD-RW 6x, 4x and 2x
Write methods
CD Disk at once, session at once, packet write, track at once
DVD Disk at once, incremental, overwrite, sequential, multi-session
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 5 to 55°C
Storage -20 to 60°C
Transport -40 to 65°C
Relative humidity
Operation 8 to 80%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 0.2 g
Storage 5 to 500 Hz: 2 g
Transport 5 to 500 Hz: 2 g
Shock
Operation At max. 5 g and 11 ms duration
Storage At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Transport At max. 60 g and 11 ms duration
At max. 200 g and 2 ms duration
Mechanical properties
Dimensions
Width 22 mm
Height 172.5 mm
Depth 150 mm
Weight 400 g
Material number:
5AC901.SDVW-00
Description:
  • DVD-R/RW, DVD+R/RW drive
  • Slide-in

The DVD-R/RW slide-in drive can be used in APC910 system units and PPC900 bus units with a slide-in drive slot.

Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo