General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Solid-state drive
Capacity 256 GB
Data reliability Max. 1 unrecoverable error per 1015 bits read
MTBF Min. 3,000,000 h (at 25°C)
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 520 MB/s
Continuous writing Max. 350 MB/s
IOPS
4k read Max. 75,000 (random)
4k write Max. 83,000 (random)
Endurance
MLC flash memory Yes
Data volume
Theoretical 768 TBW
Client workload 300 TBW
Compatibility SATA 3.1 compliant
ACS-2
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Storage health data support Yes, AR 4.90 and later
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 10 to 95%, non-condensing
Storage 10 to 95%, non-condensing
Transport 10 to 95%, non-condensing
Vibration
Operation 10 to 2000 Hz: 20 g
Storage 10 to 2000 Hz: 20 g
Transport 10 to 2000 Hz: 20 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight Approx. 130 g
Vendor information
Manufacturer Innodisk
Manufacturer's product ID 2.5" SATA SSD 3MV2-P 256 GB
Material number:
5AC901.CSSD-05
Description:
  • 256 GB solid-state drive
  • MLC flash memory
  • S.M.A.R.T. support
  • Slide-in compact
  • SATA 3.1 compatible

This 256 GB slide-in compact solid-state drive (SSD) is based on multi-level cell (MLC) technology and is SATA 3.0 compatible. The slide-in compact drive can be used in APC910 and PPC900 system units.

Optional Accessories
Drives
5MMSSD.0256-00 256 GB SSD MLC - SATA
Documentation Version (Date) Download
Aggregate data sheet 5AC901.CSSD-0x PDF / 356 KB
Aggregate data sheet 5MMSSD.xxxx-0x PDF / 311 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo