General information
Short description | Superseal connection cable with USB connection |
Type | Power Panel T50 mobile wiring harness |
Cable cross section | |
mm² | See section "Superseal connector". |
Certifications | |
CE | Yes |
Interfaces
USB | |
Quantity | 1 |
Type | 2.0 |
Variant | Type A, female |
Current-carrying capacity | 500 mA |
Cable construction
Outer jacket | |
Material | PVC |
Color | See table in section "Pinout". |
Labeling | At least every 25 cm |
Ambient conditions
Temperature | |
Operation | Max. 80°C |
Storage | Max. 80°C |
Mechanical properties
Dimensions | |
Length | 2 m |
![](/fileadmin/6PMCAT50.02-00-13a759b9.jpg)
Material number:
6PMCAT50.02-00Description:
T50 mobile, wiring harness starter set for T50 mobile, 2 m length, for Superseal connection
Documentation | Version (Date) | Download |
---|---|---|
Power Panel T50 mobile user's manual | PDF / 7 MB |