Short description
Accessories |
Installation kit for Power Panel T-Series and C-Series: 6 retaining clips (orange), 1x 2-pin cage clamp terminal block (0TB6102.2110-01), 1x 2-pin screw clamp terminal block (0TB6102.2010-01). |
General information
Note | Suitable for Power Panel T30, C30 and C70. |
Certifications | |
CE | Yes |
Material number:
6ACCRPP1.0000-000Description:
This installation kit contains the following replacement parts:
- 9 retaining clips with torque limiting
- 1x 2-pin cage clamp terminal block
- 1x 2-pin screw clamp terminal block
This installation kit is suitable for the following Power Panel devices:
- Power Panel T30
- Power Panel T50 (12.1" and 15.6")
- Power Panel T80
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 6ACCRPP1.0000-000 | PDF / 157 KB |