Short description
Communication module | 1x RS232/RS422/RS485, 1x CAN |
General information
B&R ID code | 0xB0BB |
Status indicators | |
RS232 and CAN bus | Data transfer per interface |
RS485/RS422 | No indicators |
Diagnostics | |
Data transfer | Yes, using LED status indicators |
Electrical isolation | |
IF1 - IF2 | Yes |
IF1 - IF3 | Yes |
IF2 - IF3 | Yes |
PLC - IF1 | No |
PLC - IF2 | Yes |
PLC - IF3 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | 9-pin DSUB connector (shared with IF2) |
Input filter / Protective circuit | Yes |
Max. distance | 15 m / 19,200 bit/s |
Max. transfer rate | 115.2 kbit/s |
Network-capable | No |
FIFO buffer | 16 bytes in the transmit and receive directions |
Handshake lines | RTS, CTS |
Controller | UART type 16C550 compatible |
Data formats | |
Data bits | 5 to 8 |
Parity | Yes / No / Even / Odd |
Stop bits | 1 / 2 |
Interface IF2 | |
Type | RS485/RS422 |
Variant | 9-pin DSUB connector (shared with IF1) |
Max. distance | 500 m |
Max. transfer rate | 115.2 kbit/s |
Network-capable | Yes |
FIFO buffer | 16 bytes in the transmit and receive directions |
Terminating resistor | Integrated in module |
Controller | UART type 16C550 compatible |
Interface IF3 | |
Fieldbus | CAN bus |
Type | CAN bus |
Variant | 4-pin male multipoint connector |
Controller | SJA 1000 |
Max. distance | 1000 m |
Max. transfer rate | 1 Mbit/s |
Network-capable | Yes |
Bus terminating resistor | Integrated in module, switchable |
Max. transfer rate | |
Bus length ≤25 m | 1 Mbit/s |
Bus length ≤60 m | 500 kbit/s |
Bus length ≤200 m | 250 kbit/s |
Bus length ≤1000 m | 50 kbit/s |
Operating conditions
Degree of protection | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 10 to 90%, non-condensing |
Storage | 10 to 90%, non-condensing |
Transport | 10 to 90%, non-condensing |
Mechanical properties
Weight | 57 g |
Slot | Slot in PP65 |
Torque for mounting screw | Max. 0.6 Nm |
Material number:
4PP065.IF23-1Description:
PP65 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 electrically isolated, RS485 electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector, 1 CAN interface electrically isolated and network-capable, order terminal block 0TB704 separately!
Optional Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4PP065.IF23-1) | EXE / 747 KB | |
V3.0 HW Upgrade (4PP065.IF23-1) | EXE / 987 KB | |
V4.0 HW Upgrade (4PP065.IF23-1) | EXE / 528 KB |
Certificates | Version (Date) | Download |
---|---|---|
UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 4PP065.IF23-1 | PDF / 347 KB | |
Power Panel 65 User's manual | PDF / 5 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP065.IFxx-1 | ZIP / 2 MB |