General information
Operation |
Control by the PLC with escape sequences (no image memory), B&R Visual Components |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
Power consumption (typ. / max.) | 2.8 / 3.3 W |
Input voltage | |
Minimum | 18 VDC |
Nominal | 24 VDC |
Maximum | 30 VDC |
Display
Type | LCD |
Resolution | 4 x 20 characters |
Backlight | |
Type | LED |
Brightness | 200 cd/m² |
Interfaces
CAN | |
Quantity | 1 |
Variant | 9-pin male DSUB connector |
Transfer rate | Max. 500 kbit/s |
Electrical isolation | Yes |
Max. distance | 1000 m |
Network-capable | Yes |
Keys
Function keys | 12 with LED (yellow) |
Number block | 12 |
Label | 12 soft keys using slide-in labels |
Quantity | 24 membrane keys |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Mechanical properties
Front |
Multi-layer panel overlay with insert pockets for key labeling and company logo or machine designation |
Dimensions | |
Width | 145 mm |
Height | 180 mm |
Depth | 30 mm |
Weight | Approx. 500 g |
Material number:
4B1270.00-490Description:
PANELWARE compact HMI, white terminal HMI (escape sequences) LCD display, 4x 20 characters backlight 12 number keys and 12 function keys CAN interface, 24 VDC power supply IP65 protection (front)
Further information:
Optional Accessories
Infrastructure components
Miscellaneous
4A0026.00-000 | PANELWARE set of legend strips For P125/P126/P126 compact HMI 10 sheets |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (4B1270.00-490) | EXE / 561 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4B1270.00-x90 | PDF / 348 KB | |
Panelware P127 User`s Manual | PDF / 947 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend Strips template for 4B12x0.00-490 | ZIP / 26 KB |