General information
Operation |
Control by the PLC with escape sequences (no image memory), B&R Visual Components |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
Power consumption (typ. / max.) | 2.2 / 2.5 W |
Input voltage | |
Minimum | 18 VDC |
Nominal | 24 VDC |
Maximum | 30 VDC |
Display
Type | LCD |
Resolution | 4 x 20 characters |
Backlight | |
Type | LED |
Brightness | 200 cd/m² |
Interfaces
CAN | |
Quantity | 1 |
Variant | 9-pin male DSUB connector |
Transfer rate | Max. 500 kbit/s |
Electrical isolation | Yes |
Max. distance | 1000 m |
Network-capable | Yes |
Keys
Function keys | 14 with LED (yellow) |
System keys | 6 |
Label | 14 soft keys using slide-in labels |
Quantity | 20 membrane keys |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Mechanical properties
Front | Multi-layered panel overlay with insertion slots for key labels |
Dimensions | |
Width | 153 mm |
Height | 120 mm |
Depth | 43 mm |
Weight | Approx. 500 g |
Material number:
4B1270.00-390Description:
PANELWARE compact HMI terminal HMI (escape sequences) LCD display, 4x 20 characters backlight 20 function keys CAN interface, 24 VDC power supply IP65 protection (front)
Further information:
Optional Accessories
Infrastructure components
Miscellaneous
4A0046.00-000 | PANELWARE set of legend strips For 10 devices 4B1260/1270.00-390 |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (4B1270.00-390) | EXE / 547 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4B1270.00-x90 | PDF / 348 KB | |
Panelware P127 User`s Manual | PDF / 947 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend Strips template for 4B12x0.00-390 | ZIP / 19 KB |