![](/fileadmin/MP7100-cb1d3cfb.jpg)
Mobile Panel 7100 handheld operator panels offer maximum flexibility for the user. Machine operation takes place directly at the center of the action. An extensive product portfolio consisting of different device variants ranging up to a 10.1" device with the performance of an industrial PC covers all types of applications.
Ergonomic design
The mobile operator panels are designed so that they are comfortable to hold and do not cause fatigue even after working for longer periods of time. This benefit is enjoyed by left and right handed operators alike. The low-weight construction also helps ensure safe operation and monitoring.
Operating units
Attachment cables
Control cabinet cables
Accessories
Operating systems
![](/fileadmin/ISO_7010_M002-c104aa57.jpg)
Documentation
Robust design for use in harsh industrial environments
The demands placed on a handheld system like the Mobile Panel are of course higher than those for a mounted device. This is why the Mobile Panel 7100 has a particularly robust design, with a double-reinforced housing that can absorb extremely hard impacts. Operating elements like the key switch and stop button are recessed in the special housing shape, which also helps to able to dampen hard impacts. As for protection, the electronics are positioned to absorb external shocks and jolts as effectively as possible, while the housing, cables, and connectors are all protected against dust and sprayed water.
Integrated safety functions
The mobile operator panels are equipped with a 3-step enable switch. When the machine is being operated in setup mode, this button must be kept in the middle position so that actions such as movements can be triggered. If the enable switch is released or pressed in all the way in critical situations, the machine goes into a safe state. The safety-related circuits all have a redundant design.
- Highlights
- High-resolution displays
- Intuitive touch-screen operation
- Robust construction
- Low weight
- Ergonomic layout for right- or left-handed operators
- Customized modifications for panel overlay and operating elements
Simple and intuitive operation
The combination of integrated touch screen and functions keys provides an optimal user interface. Frequently used functions can be assigned to pre-programmed keys, while functions that vary based on the state of the machine can be assigned to touch buttons.
MP7120 | MP7121 | MP7140 | MP7150 | MP7151 | |
---|---|---|---|---|---|
Display | 3.4" TFT display | 3.4" TFT display | 7" TFT display | 10.1" TFT display | 10.1" TFT display |
Resolution | WQVGA (480 x 272) | WQVGA (480 x 272) | WSVGA (600 x 1024) | WXGA (1280 x 800) | WXGA (1280 x 800) |
Touch screen | Analog resistive | Analog resistive | Analog resistive | Analog resistive | Analog resistive |
Processor | ARM Cortex A8 Single core 600 MHz | ARM Cortex A8 Single core 600 MHz | ARM Cortex A9 Single core 1.0 GHz | ARM Cortex A9 Single core 1.0 GHz | Intel Atom E3815 Single core 1.46 GHz |
Memory | 128 MB flash memory | 128 MB flash memory | 4 GB flash memory | 4 GB flash memory | 32 GB flash memory |
DRAM | 256 MB | 256 MB | 1 GB DDR3 | 1 GB DDR3 | 4 GB DDR3 |
Interfaces | Ethernet 10/100 USB 2.0 (OTG mini) | Ethernet 10/100 USB 2.0 (OTG mini) | Ethernet 10/100 USB 2.0 | Ethernet 10/100 USB 2.0 | Ethernet 10/100 USB 2.0 |
Switching elements | Key switch Pushbuttons Stop button, gray Enable switch Key switch | Key switch Pushbuttons Stop button, gray Enable switch Key switch | Key switch Stop button, gray Enable switch Key switch | Key switch Stop button, gray Enable switch Key switch | Key switch Stop button, gray Enable switch Key switch |
Handwheel | No | Yes | No | No | No |
Keys/LEDs | 36 membrane keys 4 LED status indicators | 20 membrane keys 4 LED status indicators | 20 membrane keys 5 LED status indicators | 21 membrane keys 5 LED status indicators | 21 membrane keys 5 LED status indicators |
Software | VNC (Linux) | VNC (Linux) | mapp View (Linux) VNC | mapp View (Linux) VNC | WES7 |
Protection | IP65 | IP65 | IP65 | IP65 | IP65 |
Weight | 480 g | 480 g | 960 g | 1850 g | 1850 g |