General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Material Aluminum, coated
Dimensions
Height 8.5 mm
Diameter 90 mm (outer diameter)
42 mm (inner diameter)
Weight 93 g
Material number:
5ACCFL00.0200-000
Description:
  • Adapter for Rittal coupling CP40 (steel)

The adapter is installed on the mounting unit and designed for the installation of Rittal coupling CP40 (steel).

Documentation Version (Date) Download
Automation Panel 5000 User's Manual PDF / 23 MB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCFL00.0200-000 ZIP / 28 KB

Please choose country and language

B&R Logo