Terminal block
Note | Nominal data per UL |
Number of pins | 10 |
Type of terminal block | Push-in terminal block |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 2.50 mm² |
With wire end sleeves | 0.20 to 1.50 mm² |
Material number:
7TB710.91Description:
The single row 10-pin terminal block TB710 is used for making connections on various B&R I/O modules.
Documentation | Version (Date) | Download |
---|---|---|
Data sheet TB710 | PDF / 419 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 7TB710.91 | ZIP / 63 KB |