Terminal block
Note | Nominal data per UL |
Number of pins | 10 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 24 to 12 AWG |
Wire end sleeves with plastic covering | 0.25 to 2.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 2.50 mm² |
With wire end sleeves | 0.20 to 2.50 mm² |
![](/fileadmin/7TB710.9.right-98a87e67.jpg)
Material number:
7TB710.9Description:
The single row 10-pin terminal block TB710 is used for making connections on various B&R I/O modules.
Documentation | Version (Date) | Download |
---|---|---|
Data sheet TB710 | PDF / 419 KB |