General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Terminal block
Note |
Mechanical removal aid Nominal data per UL |
Number of pins | 10 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.00 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
![](/fileadmin/0TB710.91.right-5a1b0722.jpg)
Material number:
0TB710.91Description:
The single row 10-pin terminal block 0TB710 is used for making connections on an XV module.
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 0TB710.9x | PDF / 586 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D FILE STEP 0TB710.91 | ZIP / 304 KB |