General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Terminal block
Note Nominal data per UL
Number of pins 4
Type of terminal block Push-in terminal block
Cable type Only copper wires (no aluminum wires!)
Pitch 5.08 mm
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeves 0.20 to 1.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤5 mΩ
Material number:
0TB704.91
Description:

The single-row 4-pin terminal block 0TB704 is used as the voltage supply terminal block and the connection terminal for fieldbuses.

Documentation Version (Date) Download
Datasheet TB704 PDF / 84 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 0TB704.91 ZIP / 68 KB

Please choose country and language

B&R Logo