General information
Certifications | |
CE | Yes |
Terminal block
Note | Nominal data per UL |
Number of pins | 8 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.81 mm |
Connection cross section | |
AWG wire | 16 to 24 AWG |
Wire end sleeves with plastic covering | 0.25 to 0.75 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.25 to 1.5 mm² |
Electrical properties
Nominal voltage | 160 V |
Nominal current | 8 A / contact |
![](/fileadmin/0TB6108.4100_Schr%C3%A4gansicht-498647c7.jpg)
Material number:
0TB6108.4100Description:
This 1-row, 8-pin terminal block is used to connect to various B&R modules.