Terminal block
Note |
Multifunction flange for secure, fast and tool-free locking Nominal data per UL |
Number of pins | 2 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 7.62 mm |
Connection cross section | |
AWG wire | 22 to 10 AWG |
Wire end sleeves with plastic covering | 0.25 to 6 mm² |
Single-wire | 0.20 to 6 mm² |
Fine-stranded wires | 0.50 to 6 mm² |
With wire end sleeve | 0.25 to 6 mm² |
Tightening torque | 0.5 to 0.6 Nm |
Material number:
0TB3102-7010Description:
Accessory terminal block, 2-pin, screw clamp terminal block 6 mm²
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP 0TB3102-7010 | ZIP / 106 KB |