Short description
Accessories | Technology Guard for B&R license management, integrated flash memory |
General information
Note |
Manufacturer ID: 0x064F Product ID: 0x03F3 |
Connection | USB 3.1 type A, compatible with 2.0 |
Coding | 128-bit AES, SHA-256, 2048-bit RSA, 224-bit ECC |
Data retention | 10 years at 40°C |
Data reliability | Licenses: Up to 10 million updates |
MTBF | >3 million hours |
Power supply | 5 V |
Power consumption |
Max. 130 mA with USB 2.0 Max. 180 mA with USB 3.1 |
Application memory | |
Size | 16 GB customized data |
Operation | License management using library AsGuard |
Data retention |
>1 year at 2.5 TB (write) >3 years at 250 GB (write) |
Certifications | |
CE | Yes |
UKCA | Yes |
Endurance
Guaranteed data volume | |
Guaranteed | 40 TB |
Results for 5 years | 20 GB/day |
Erase/Write cycles | |
Guaranteed | 3000 per cell (2-bit) |
Ambient conditions
Temperature | |
Operation | -25 to 55°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Mechanical properties
Dimensions | |
Width | 12.1 mm |
Length | 22 mm |
Height | 4.5 mm |
![](/fileadmin/0TGF016.01.right-70cd80b1.jpg)
Material number:
0TGF016.01Description:
Technology Guard (MSD) with integrated flash drive, 16 GB (MLC)
Documentation | Version (Date) | Download |
---|---|---|
TechnologyGuard 0TGxxxx.0x | PDF / 164 KB |