General information
B&R ID code | 0x1404 |
Status indicators | Module status, network status |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Network status | Yes, using LED status indicator and software |
Power consumption | 6.3 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Type |
4x OPC UA over TSN 1x Ethernet |
Standard (compliance) | IEEE 802 (standard Ethernet), IEEE 802.1Q (TSN), OPC UA |
Variant | 5x RJ45 shielded |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 100 Mbit/s and 1 Gbit/s |
Transfer | |
Physical layer | 100BASE-TX/1000BASE-T |
Half-duplex | No |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Power supply
Nominal voltage | 24 VDC, SELV/PELV |
Voltage range | 20.4 to 28.8 VDC |
Fuse | 3 A slow-blow |
Reverse polarity protection | Yes |
Electrical properties
Electrical isolation | Ethernet isolated from each other and from power supply |
Operating conditions
Ambient conditions
Mechanical properties
Dimensions | |
Width | 25 mm |
Length | 100 mm |
Height | 100 mm |
Weight | 280 g |
![](/fileadmin/0ACST052.1.right-c095bc23.jpg)
Material number:
0ACST052.1Description:
5-port 100/1000 Mbit Ethernet layer 2 industrial switch, 4-port TSN, 1-port Ethernet uplink (RJ45, layer 2), 24 VDC, terminal block 0TB2103.9110 included
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.12 HW Upgrade (0ACST052.1) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
E115267 UL CoC X20 | PDF / 1 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 0ACST052.1 | PDF / 8 MB | |
OPC UA over TSN technology description | PDF / 7 MB | |
TSN Switch User's Manual | PDF / 12 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.0 (0ACST052.1) | EXE / 884 KB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmwareupgrade 0ACST052.1 | ZIP / 43 MB |