General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Cable construction
Wire cross section 4x 2x 26/7 AWG
Properties Flame-retardant, halogen-free, lead-free
Outer jacket
Material Polyurethane (PUR)
Color
Labeling HARTING INDUSTRIAL CABLE S/FTP CAT 6A PUR 4x2xAWG26/7
Wires
Wire insulation Polyethylene (PE)
Wire colors Green/White-green, orange/white-orange, blue/white-blue, brown/white-brown
Shield Aluminum foil and braided wire shield composed of tinned copper wires
Type Bare copper strand, 4x 2x 26/7 AWG
Connector
Type 2x RJ45, male
Mating cycles Min. 750
Contacts 8
Electrical properties
Operating voltage ≤100 V
Conductor resistance ≤290 Ω/km
Wave impedance 100 ±5 Ω (at 100 MHz)
Transfer properties Category 6A / Class EA up to 500 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Insulation resistance ≥500 MΩ/km
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Flame-retardant IEC 60332-1-2
Oil and hydrolysis resistance EN 60811-2-1 (90°C / 7x24 h)
Degree of protection per EN 60529
Cables IP20
RJ45 connector IP20, only when properly connected
Ambient conditions
Temperature
Storage -40 to 80°C
Fixed installation -40 to 80°C
Flexible installation -40 to 80°C
Mechanical properties
Dimensions
Length 20 m
Diameter 6.7 mm
Bend radius
Fixed installation ≥5x diameter
Flexible installation ≥10x diameter
Weight 950 g
Tension
In operation ≤70 N
During installation ≤70 N
Material number:
5CASD3.0200-00
Description:

5CASD3.xxxx-00 SDL3/SDL4 cables are designed to transfer SDL3/SDL4 data and enable easy cable installation. Due to the RJ45 connector, the cable is also suitable for narrow feed-throughs, e.g. in swing arm shafts.

Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
Automation Panel 900 User's Manual PDF / 30 MB
Automation Panel 9x3 User's Manual PDF / 10 MB
Automation Panel 9xD User's Manual PDF / 6 MB
HMI cable manual PDF / 3 MB
SDL3 Converter User's Manual PDF / 4 MB

Please choose country and language

B&R Logo