Aluminum foil and braided wire shield composed of tinned copper wires
Type
Bare copper strand, 4x 2x 26/7 AWG
Connector
Type
2x RJ45, male
Mating cycles
Min. 750
Contacts
8
Electrical properties
Operating voltage
≤100 V
Conductor resistance
≤290 Ω/km
Wave impedance
100 ±5 Ω (at 100 MHz)
Transfer properties
Category 6A / Class EA up to 500 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Insulation resistance
≥500 MΩ/km
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Flame-retardant
IEC 60332-1-2
Oil and hydrolysis resistance
EN 60811-2-1 (90°C / 7x24 h)
Degree of protection per EN 60529
Cables
IP20
RJ45 connector
IP20, only when properly connected
Ambient conditions
Temperature
Storage
-40 to 80°C
Fixed installation
-40 to 80°C
Flexible installation
-40 to 80°C
Mechanical properties
Dimensions
Length
10 m
Diameter
6.7 mm
Bend radius
Fixed installation
≥5x diameter
Flexible installation
≥10x diameter
Weight
500 g
Tension
In operation
≤70 N
During installation
≤70 N
Material number:
5CASD3.0100-00
Description:
5CASD3.xxxx-00 SDL3/SDL4 cables are designed to transfer SDL3/SDL4 data and enable easy cable installation. Due to the RJ45 connector, the cable is also suitable for narrow feed-throughs, e.g. in swing arm shafts.