Motor
Nominal speed nN [rpm] | 2500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 3.85 |
Nominal power PN [W] | 1008 |
Nominal current IN [A] | 2.24 |
Stall torque M0 [Nm] | 4.7 |
Stall current I0 [A] | 2.76 |
Maximum torque Mmax [Nm] | 18.6 |
Maximum current Imax [A] | 13.8 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 1.72 |
Voltage constant KE [V/1000 rpm] | 111 |
Stator resistance R2ph [Ω] | 8.61 |
Stator inductance L2ph [mH] | 32.6 |
Electrical time constant tel [ms] | 3.8 |
Thermal time constant ttherm [min] | 20 |
Moment of inertia J [kgcm2] | 2.1 |
Weight without brake m [kg] | 4.35 |
Holding brake
Holding torque of brake MBr [Nm] | 5.3 |
Mass of brake [kg] | 0.63 |
Moment of inertia of brake JBr [kgcm2] | 0.068 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA43.ee025ffgg-0Description:
Synchronous motor, self cooling; Size 4; Length 3; Rated speed 2500 rpm;
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 138 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |