General information
Cable cross section | 5x 2.5 mm² + 4x 0.75 mm² + 2x 2x 0.34 mm² / 1.55- 100 LI |
Durability | In preparation |
Certification | UL AWM style 20234, 80°C, 1000 V and CSA C22.2 no. 210.2 I/II A/B, FT1 |
Certifications | |
UKCA | Yes |
Cable construction
Power lines | |
Quantity | 5 |
Wire insulation | Special thermoplastic material |
Wire colors | Black, red, green, white, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 2.5 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Pink, blue, violet, gray |
Variant | Tinned copper stranded wire |
Cross section | 0.75 mm² |
Shield | Yes |
Stranding | Yes |
Data lines | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Orange, white, yellow, blue |
Variant | Tinned copper stranded wire |
Cross section | 0.34 mm² |
Shield | Yes |
Stranding | Yes |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Orange, similar to RAL 2003 flat |
Labeling | In preparation |
Connector
Type | 15-pin female TYCO connector |
Mating cycles | Max. 20 |
Contacts | 15 |
Degree of protection per EN 60529 | IP65 |
Electrical properties
Operating voltage |
Power lines: ≤1000 V Signal lines: ≤1000 V Data lines: ≤100 V |
Test voltage | |
Wire - Wire | 3 kV AC |
Wire - Shield | 3 kV AC |
Current-carrying capacity | 20 A |
Conductor resistance | |
Power lines | ≤0.04 Ω |
Signal line | ≤0.13 Ω |
Data lines | ≤0.28 Ω |
Insulation resistance | >100 GΩ |
Ambient conditions
Temperature | |
Moving | -40 to 80°C |
Static | -40 to 80°C |
Mechanical properties
Dimensions | |
Length | 5 m |
Diameter | 14.6 mm ±0.4 mm |
Bend radius | |
Single bend | >40 mm |
Moving | ≥140 mm |
Drag chain data | |
Acceleration | <4 m/s² |
Flex cycles | ≥5,000,000 |
Speed | ≤4 m/s |
Weight | 2 kg |
Material number:
8CCH0005.11110-0Description:
- Optimally suited for use with ACOPOSremote/ACOPOSmotor drive systems
- Hybrid connector system for secure connections
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance Cables | PDF / 163 KB | |
TÜV-certificate - function "Safe Pulse Disabling" für ACOPOSremote | ZIP / 1 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8CCH0005.11110-0 | PDF / 289 KB | |
Decentralized Motion Control User's Manual | PDF / 68 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file 8CCHxxxxx.11110-x | ZIP / 910 KB |