General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
KC | Yes |
Controller
Processor | |
Type | ARM Cortex-A8 architecture |
Clock frequency | 600 MHz |
Flash | 256 MB |
Standard memory | |
RAM | 128 MB LPDDR |
Display
Interfaces
Keys
System keys | 36 numeric keys, cursor block |
Illuminated pushbutton | Yes (white) |
Stop button | Yes (2 normally closed contacts) |
Enable switch | Yes (3-position button) |
Key switch | Yes |
LEDs | 4 |
Operating system
Edition | VNC client |
Architecture | ARM |
Language | English |
Preinstallation | Yes |
Electrical properties
Operating conditions
Drop height | 1 m to industrial floor |
Flame-retardant | UL 94 / V-0 |
Degree of protection per EN 60529 | IP65 |
Protection class | Class 3 per EN 61131-2 or EN 50178 |
Ambient conditions
Temperature | |
Operation | 0 to 45°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Vibration | |
Operation | 10 to 57 Hz: 0.15 mm amplitude / 9 to 150 Hz: 2 g |
Shock | |
Operation | 25 g, 11 ms |
Elevation | |
Operation | Max. 2000 m |
Mechanical properties
Housing | |
Material | ABS/PC |
Front | |
Panel overlay | |
Material | Polyester |
Dimensions | |
Width | 162 mm |
Height | 238.4 mm (with stop button) |
Depth | 49 mm |
Weight | Approx. 480 g |
Material number:
5MP7120.034F-000Description:
- 3.4" TFT WQVGA color display
- Single-touch (analog resistive)
- ARM Cortex A8 architecture 600 MHz
- 36 system keys
- Stop button
- 3-position enable switch
- Key switch
Mandatory Accessories
Attachment cables
5CAMPH.0018-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 1.8 m |
5CAMPH.0050-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 5 m |
5CAMPH.0100-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m |
5CAMPH.0150-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 15 m |
5CAMPH.0200-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 20 m |
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
VNC Client
5SWVIS.VC52-ENG | VNC client - English - For MP7120 and MP7121 - Installation (without Recovery DVD) - Only available with a new device |
Optional Accessories
Accessories
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
5ACCWB20.0000-000 | Mobile Panel 7100 wall mount - For MP7120 and MP7121 |
5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (5MP7120.034F-000) | EXE / 228 KB |
Certificates | Version (Date) | Download |
---|---|---|
TÜV certificate - safety function of the connection box 4MPCBX.0000-000 | PDF / 665 KB |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 7100 Device number key | PDF / 196 KB | |
Mobile Panel 7100 User's manual | PDF / 19 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCWB20.0000-000 | ZIP / 84 KB | |
3D file STEP 5MP712x.034F-000 | ZIP / 680 KB |