Short description
Communication module | 1x X2X Link master, 1x Ethernet POWERLINK managing or controlled node |
General information
Ready relay | Normally open and normally closed contact, max. 30 VDC, max. 10 A |
Status indicators | Status of the POWERLINK station, network activity, link/collision for IF2 |
Diagnostics | |
Bus function (IF2) | Yes, using LED status indicator and software |
Data transfer (IF1) | Yes, using software |
Station status (IF2) | Yes, using LED status indicator and software |
Power consumption | 4.0 W |
Electrical isolation | |
IF1 - IF2 | Yes |
PC - IFx | Yes |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
SRAM | 1 MB, battery-backed |
Interfaces
Interface IF1 | |
Type | X2X Link master |
Variant | 4-pin male multipoint connector |
Interface IF2 | |
Fieldbus | Ethernet POWERLINK |
Type | 100BASE-T (ANSI/IEEE 802.3) |
Variant | Shielded RJ45 port |
Line length | Max. 100 m between two stations (segment length) |
Transfer rate | 100 Mbit/s |
Operating conditions
Degree of protection per EN 60529 | IP20 in installed state |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 0 to 95% |
Mechanical properties
Note |
Order 2x TB704 terminal blocks separately Lithium battery included in delivery |
Slot | Standard PCI half-size module, Plug & Play |
Installation in | |
B&R Automation PC APC6xx | Yes |
B&R Panel PC | Yes |
Desktop PC | Yes |
Material number:
5LS189.6Description:
Logic scanner POWERLINK, PCI half-size module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x terminal blocks TB704 separately!
Mandatory Accessories
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (5LS189.6) | EXE / 537 KB | |
V3.0 HW Upgrade (5LS189.6) | EXE / 537 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
General | Version (Date) | Download |
---|---|---|
Datasheet 5LS189.6 | PDF / 6 MB |