General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5D2500.22Description:
Provit 2000 - panel with color LCD display, resolution 640 x 480 pixels, 10.4 inch (264 mm) diagonal and integrated keypad composed of 10 soft keys with LED, 13 function keys with LED and 20 system keys (cursor keypad and numeric keypad). The soft keys and function keys can be labeled using slide-in labels. IP65 protection (front). Delivered complete with accessories (cable). Outer dimensions 310 x 387 mm (W x H).
Documentation | Version (Date) | Download |
---|---|---|
Provit 2000 User's Manual | PDF / 23 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
MkeyDos Editor | ZIP / 615 KB |