General information
Suitable for CPU boards |
5PC800.B945-04 / -14 5PC800.BM45-01 |
Suitable for system units |
5PC820.SX01-00 5PC820.SX01-01 |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | Aluminum (heat sink) |
Weight | 900 g |
Material number:
5AC802.HS00-01Description:
APC820 power supply unit with heat sink for CPU boards with dual core processor T7400.
Mandatory Accessories
CPU boards
5PC800.B945-04 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
5PC800.B945-14 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 820 User's Manual | PDF / 10 MB |