General information
Suitable for CPU boards |
5PC600.E855-00 5PC600.E855-02 5PC600.E855-04 5PC600.E855-05 5PC600.X855-00 5PC600.X855-02 5PC600.X855-04 5PC600.X855-05 |
Suitable for system units | 5PC600.SF03-00 |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 228.7 mm |
Height | 358 mm |
Depth | 12.8 mm |
Weight | Approx. 2000 g |
Material number:
5AC600.HS02-01Description:
APC620 full size heat sink for CPU boards with Celeron M 600 MHz, Celeron M 1000, Pentium M 1100 MHz, Pentium M 1400 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 User manual | PDF / 16 MB |