5AC600.CANI-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
CAN
Quantity 1
Controller Bosch CC770 (compatible with Intel 82527 CAN controller)
Variant 9-pin male DSUB connector
Terminating resistor
Type Can be switched on and off with slide switch
Default setting Disabled
Material number:
5AC600.CANI-00
Description:

The add-on CAN interface is equipped with an Intel 82527 CAN controller that conforms to the CAN 2.0 specification, Part A/B. The CAN controller can trigger an NMI (non-maskable interrupt).

Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 5AC600.CANI-00 EXE / 391 KB
AS 3.0 Upgrade 5AC600.CANI-00 EXE / 376 KB
V4.0 HW Upgrade (5AC600.CANI-00) EXE / 331 KB
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo