General information
Operation | Pictures created with PANELWARE configuration software (V1.71 or higher), application stored in Compact HMI (32 KB EEPROM, max. 250 pictures) |
Certifications | |
CE |
24 VDC power supply
Current consumption | 200 mA at 5.2 VDC |
Input voltage | |
Minimum | 5 VDC |
Nominal | 5.2 VDC |
Maximum | 5.5 VDC |
Display
Type | LCD |
Resolution | 2 x 20 characters |
Interfaces
COM1 | |
Type | RS232 |
Variant | 9-pin DSUB plug |
Electrical isolation | No |
Keys
Function keys | 8 with LED |
Label | 8 keys with legend strips |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 10 to 90% |
Storage | 10 to 90% |
Mechanical properties
Dimensions | |
Width | 192 mm |
Height | 96 mm |
Depth | 35 mm |
Material number:
4B1203.00-590Description:
PANELWARE compact HMI, black Intelligent HMI, 32 KB EEPROM LC display, 2 x 20 characters background lighting 8 keys with LED, 1 RS232 interface IP54 protection (from front) With Cyrillic font
Optional Accessories
Miscellaneous
4A0027.00-000 | Power supply for Compact HMI P120/P121/P125/P126, 24 VDC, 7.5 W |
Undefined
0G0003.00-090 | Cable PC ↔ COMPACT HMI P120, RS232 programming cable for P120 |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4B1200.00-590 | PDF / 96 KB | |
Panelware P120 User`s Manual | PDF / 462 KB |