Short description
I/O module | 8 analog inputs 0 to 25 mA |
General information
Status indicators | Conversion function sum monitoring, conversion function per channel, operating mode, filter time, encoder power supply per channel, module power supply per terminal block |
Diagnostics | |
Module status | Yes, using software |
Encoder power supply | Yes, using LED status indicator and software |
I/O power supply | Yes, using LED status indicator |
Converter | Yes, using LED status indicator and software |
Power consumption | |
I/O power supply | 14.0 W |
Internal | |
24 VDC | - |
5 VDC | 1.5 W |
Total | 1.5 W |
Electrical isolation | |
Channel - Channel | Yes (single-channel isolated) |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Analog inputs
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 2x terminal block TB718 separately. |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3AI780.6Description:
2005 analog input module, 8 inputs, 0 to 20 mA, 16-bit, encoder power supply 24 VDC, single-channel isolated inputs and encoder power supply, order 2x TB718 terminal blocks separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3AI780.6) | EXE / 401 KB | |
V3.0 HW Upgrade (3AI780.6) | EXE / 400 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3AI780.6 | PDF / 1 MB |