Description

Machine safety ensures occupational safety by minimizing risks in industrial plants. Standards such as ISO 13849 and EN 62061 regulate safety requirements. The safety of machines is ensured through risk assessment, protective equipment and training.

  • Overview of the CE procedure
  • Determination of the essential normative and legally relevant aspects of machine safety
    • Machinery Directive
    • Conformity procedure
    • Harmonized standards and technical regulations
  • Risk assessment per EN ISO 12100:2010
    • Risk assessment
    • Risk reduction
    • Verification
  • Protective equipment
    • Distance calculation
    • Emergency stop
    • Separating/moving protective equipment
Model number

SEM500.1

Request information For pricing information please contact your sales representative

Event location

B&R HQ: Eggelsberg
B&R Strasse
5142 Eggelsberg
Austria

Organizer

Automation Academy
B&R Strasse
5142 Eggelsberg
Austria

Phone:
+437748/6586-0

Additional information

From: 11/25/2024
Start: 09:00


To: 11/25/2024
End: 17:00


Booking Status:
Duration: 7 Hours

Language: German