DWL@DWL10000017209
Version | Language | Operating System | Date | Size | Type | Download |
---|---|---|---|---|---|---|
4.30 | EN | 01/14/2025 | 45 MB | MAX20-en_V4.30.pdf | ||
4.30 | DE | 01/14/2025 | 45 MB | MAX20-de_V4.30.pdf | ||
Description |
X20 System User´s Manual 4.30 January 2025 Updated book. • Section "System characteristics" ° Revised section "Coated modules". ° Revised section "X20 controllers". • Section "Module overviews" ° Updated module lists. • Section "Dimensioning" ° Removed dimension "X20 controllers with integrated I/O". ° Added new dimensions for I/O modules. • Section "Installation and wiring" ° Added new section "Shield connection" in section "Shielding". • Section "Mechanical handling" ° Added new section "Modules with 2 locking levers". • Section "Accessories" ° Added dimensions to "Shield connection clamp". ° Updated section "Pre-assembled cables". • Section "Certifications" ° Added new certification "CSS" added, removed "EAC". • Section "Additional information" ° Added new section "EMC information". ° Added new section "Open source licenses". 4.20 December 2023 Updated book. • Updated module overviews. • Section "Installation and wiring" ° Added new section "Shielding and earthing". • Section "Mechanical and electrical configuration" ° Removed X67 installation notes in section "Safe cutoff of a potential group". ° Removed discontinued modules from calculation examples. • Section "Accessories" ° Added new section "Batteries". • Section "International standards and certifications" ° Added new certification "UKCA". 4.10 August 2022 Updated book. • Replaced term "CPU" with "controller". • Updated module overviews. • Section "System overview" ° Removed sections "Compact CPUs" and "Fieldbus CPUs". ° Added new section "Embedded controller". • Section "Dimensions" ° Added new section "Embedded for controllers". • Section "Installation and wiring" ° Updated section "Wiring" ° Added new section "Lightning protection". • Section "Accessories" ° Added new section "Embedded controllers accessories package" ° Added new section "General specification of an X2X Link cable" under "X2X Link cables"s • Section "International standards and certifications" ° Replaced standard EN 55022 with EN 55032, removed standard EN 50581. ° Updated links in section "EU directives and standards". 4.00 November 2021 New edition • Restructured general sections. • Removed all module data sheets. Revised module overviews. • Linked module names to downloads from the B&R website. • Added safety modules to module overviews. Updated book. • Section "Accessories" ° Added sensors and sensor cables. ° Added CompactFlash cards. ° Added Safety Technology Guarding. • Section "International standards and certifications" ° Added new certification "ABS". • Section "Additional information" ° Added new data point "StorageWear". 3.60 April 2020 Updated book. • Updated data sheets. • Section "Mechanical and electrical configuration" ° Changed accessories under "Installation with increased vibration requirements". ° Changed section "Safe cutoff of a potential group". • Section "Mechanical handling" ° Added "Labeling options for the X20 system" • Section "International standards and certifications" ° Added certification "KR" and removed "GOST-R". • Section "Accessories" ° Added accessory "Cover for interface modules". • Section "Additional information" ° Added "NetTime". Updated existing module groups. • CPUs • Analog input modules • Digital output modules • Motor controllers • Other functions 3.50 October 2018 Updated book. • Updated data sheets. ° Added missing freewheeling diodes in connection examples for DO modules. • Section "Mechanical and electrical configuration" ° Added oblique and horizontal installation under "Installation". ° Revised "Safe cutoff". ° Revised "Calculating the power balance". ° Added "Dimensioning the external 24 VDC power supply"- • Section "Additional information" ° Added "Using I/O modules on the bus controller". ° Updated "General CPU data points". ° Added "Blackout mode". Updated existing module groups. • Other functions • reACTION Technology 3.40 October 2017 Updated book. • Updated data sheets. • Section "System characteristics" ° Updated X20 CPUs. • Section "Mechanical and electrical configuration" ° Revised "Safe cutoff". ° Revised "Calculating the power requirements". • Section "Accessories" ° New accessories: "End clamp set" and "shield connection clamp" ° Update cable descriptions. • Section "Additional information" ° Added "General CPU data points". New module groups • Compact-S CPUs • Compact-S CPUs - System modules Updated existing module groups. • Bus controllers • Bus receivers and bus transmitters • Additional functions • Added new coated modules. 3.35 October 2016 Updated book. • Revised and expanded chapter "Standards and certifications". ° Added detailed overview of standards and testing requirements. ° Added links to standards on B&R website. ° Added "Applicable standards" for individual certifications. • Updated names of standards throughout book. Updated existing module groups. • Added new coated modules. 3.30 August 2016 Book updated • Updated data sheets. • Modified chapter structure. ° Added separate chapter "Safety guidelines" after "General information". ° Moved all data sheets after chapter "Standards and certifications". ° Combined module overviews into common section and removed chapter "Coated modules". ° Added new chapter "Additional information" after chapter "Data sheets". ° Removed index and appendices. • Added, updated and moved around information. ° Moved section "Abbreviations" from appendix to chapter "General information". ° Added new section "Unique terminal numbering" to chapter "System characteristics". ° Added new section "Installation with increased vibration requirements " to chapter "Mechanical and electrical configuration". ° Updated section "Shielding" in chapter "Mechanical and electrical configuration". ° Moved section "Overview of B&R ID codes" from appendix to chapter "Module overview". ° Renamed section "re LEDs" and moved along with "General data points" to chapter "Additional information". Updated existing module groups. • Bus controllers • reACTION Technology • Temperature module 3.20 February 2016 Book updated • Standardized formatting. • Updated and added information. ° Added section "Connecting/Disconnecting IF modules" to chapter "General information". ° Added section "re LEDs" to chapter "System characteristics". ° Added section "Safe cutoff" to chapter "Mechanical and electrical configuration". ° Added section "Data point information" to chapter "X20 system modules". ° Added section "Certifications" to chapter "Standards and certifications". • Combined coated and non-coated modules into shared documents. • Modified chapter "Coated modules". • Revised chapter overviews "X20 system modules" and "Coated modules". Updated existing module groups. • Analog input modules • Digital input modules • Digital signal processor modules • Other modules • Temperature modules New "reACTION Technology" module grou 3.10 May 2015 Book updated Existing module groups updated • Counter modules • Motor modules • X20 electronics module communication • Digital signal processor modules Chapter "Coated modules" updated Error in B&R ID code list corrected 3.00 October 2014 New edition • All chapters updated • Register descriptions added for every module The following groups of modules are still being revised; some modules have not been included in this manual or have been only partially updated: • Analog input modules • Digital signal processor modules • X20 electronics module communication • Motor modules • Other modules • Temperature modules • Counter modules The most up-to-date data sheets for the respective modules can be downloaded from the B&R website. 2.10 March 2009 Book updated New module groups added • Expandable bus controllers • Expandable bus controller system modules • X20 hub system • System modules for the X20 hub system • X20 redundancy system • System modules for the X20 redundancy system Existing module groups updated • Compact CPU system modules • Fieldbus CPU system modules • Bus controller system modules • X20 electronics module communication • Bus transmitter • Bus controller • Digital input modules • Digital output modules • Analog input modules • Temperature modules • Other modules • Counter modules Accessories added New: Appendix B "B&R ID codes" |
|||||
Version | Language | Operating System | Date | Size | Type | Download |
4.20 | FR | 12/02/2024 | 50 MB | MAX20-fr_V4.20.pdf | ||
4.20 | IT | 12/02/2024 | 50 MB | MAX20-it_V4.20.pdf | ||
Description |
X20 System User´s Manual 4.20 December 2023 Updated book. • Updated module overviews. • Section "Installation and wiring" ° Added new section "Shielding and earthing". • Section "Mechanical and electrical configuration" ° Removed X67 installation notes in section "Safe cutoff of a potential group". ° Removed discontinued modules from calculation examples. • Section "Accessories" ° Added new section "Batteries". • Section "International standards and certifications" ° Added new certification "UKCA". 4.10 August 2022 Updated book. • Replaced term "CPU" with "controller". • Updated module overviews. • Section "System overview" ° Removed sections "Compact CPUs" and "Fieldbus CPUs". ° Added new section "Embedded controller". • Section "Dimensions" ° Added new section "Embedded for controllers". • Section "Installation and wiring" ° Updated section "Wiring" ° Added new section "Lightning protection". • Section "Accessories" ° Added new section "Embedded controllers accessories package" ° Added new section "General specification of an X2X Link cable" under "X2X Link cables"s • Section "International standards and certifications" ° Replaced standard EN 55022 with EN 55032, removed standard EN 50581. ° Updated links in section "EU directives and standards". 4.00 November 2021 New edition • Restructured general sections. • Removed all module data sheets. Revised module overviews. • Linked module names to downloads from the B&R website. • Added safety modules to module overviews. Updated book. • Section "Accessories" ° Added sensors and sensor cables. ° Added CompactFlash cards. ° Added Safety Technology Guarding. • Section "International standards and certifications" ° Added new certification "ABS". • Section "Additional information" ° Added new data point "StorageWear". 3.60 April 2020 Updated book. • Updated data sheets. • Section "Mechanical and electrical configuration" ° Changed accessories under "Installation with increased vibration requirements". ° Changed section "Safe cutoff of a potential group". • Section "Mechanical handling" ° Added "Labeling options for the X20 system" • Section "International standards and certifications" ° Added certification "KR" and removed "GOST-R". • Section "Accessories" ° Added accessory "Cover for interface modules". • Section "Additional information" ° Added "NetTime". Updated existing module groups. • CPUs • Analog input modules • Digital output modules • Motor controllers • Other functions 3.50 October 2018 Updated book. • Updated data sheets. ° Added missing freewheeling diodes in connection examples for DO modules. • Section "Mechanical and electrical configuration" ° Added oblique and horizontal installation under "Installation". ° Revised "Safe cutoff". ° Revised "Calculating the power balance". ° Added "Dimensioning the external 24 VDC power supply"- • Section "Additional information" ° Added "Using I/O modules on the bus controller". ° Updated "General CPU data points". ° Added "Blackout mode". Updated existing module groups. • Other functions • reACTION Technology 3.40 October 2017 Updated book. • Updated data sheets. • Section "System characteristics" ° Updated X20 CPUs. • Section "Mechanical and electrical configuration" ° Revised "Safe cutoff". ° Revised "Calculating the power requirements". • Section "Accessories" ° New accessories: "End clamp set" and "shield connection clamp" ° Update cable descriptions. • Section "Additional information" ° Added "General CPU data points". New module groups • Compact-S CPUs • Compact-S CPUs - System modules Updated existing module groups. • Bus controllers • Bus receivers and bus transmitters • Additional functions • Added new coated modules. 3.35 October 2016 Updated book. • Revised and expanded chapter "Standards and certifications". ° Added detailed overview of standards and testing requirements. ° Added links to standards on B&R website. ° Added "Applicable standards" for individual certifications. • Updated names of standards throughout book. Updated existing module groups. • Added new coated modules. 3.30 August 2016 Book updated • Updated data sheets. • Modified chapter structure. ° Added separate chapter "Safety guidelines" after "General information". ° Moved all data sheets after chapter "Standards and certifications". ° Combined module overviews into common section and removed chapter "Coated modules". ° Added new chapter "Additional information" after chapter "Data sheets". ° Removed index and appendices. • Added, updated and moved around information. ° Moved section "Abbreviations" from appendix to chapter "General information". ° Added new section "Unique terminal numbering" to chapter "System characteristics". ° Added new section "Installation with increased vibration requirements " to chapter "Mechanical and electrical configuration". ° Updated section "Shielding" in chapter "Mechanical and electrical configuration". ° Moved section "Overview of B&R ID codes" from appendix to chapter "Module overview". ° Renamed section "re LEDs" and moved along with "General data points" to chapter "Additional information". Updated existing module groups. • Bus controllers • reACTION Technology • Temperature module 3.20 February 2016 Book updated • Standardized formatting. • Updated and added information. ° Added section "Connecting/Disconnecting IF modules" to chapter "General information". ° Added section "re LEDs" to chapter "System characteristics". ° Added section "Safe cutoff" to chapter "Mechanical and electrical configuration". ° Added section "Data point information" to chapter "X20 system modules". ° Added section "Certifications" to chapter "Standards and certifications". • Combined coated and non-coated modules into shared documents. • Modified chapter "Coated modules". • Revised chapter overviews "X20 system modules" and "Coated modules". Updated existing module groups. • Analog input modules • Digital input modules • Digital signal processor modules • Other modules • Temperature modules New "reACTION Technology" module grou 3.10 May 2015 Book updated Existing module groups updated • Counter modules • Motor modules • X20 electronics module communication • Digital signal processor modules Chapter "Coated modules" updated Error in B&R ID code list corrected 3.00 October 2014 New edition • All chapters updated • Register descriptions added for every module The following groups of modules are still being revised; some modules have not been included in this manual or have been only partially updated: • Analog input modules • Digital signal processor modules • X20 electronics module communication • Motor modules • Other modules • Temperature modules • Counter modules The most up-to-date data sheets for the respective modules can be downloaded from the B&R website. 2.10 March 2009 Book updated New module groups added • Expandable bus controllers • Expandable bus controller system modules • X20 hub system • System modules for the X20 hub system • X20 redundancy system • System modules for the X20 redundancy system Existing module groups updated • Compact CPU system modules • Fieldbus CPU system modules • Bus controller system modules • X20 electronics module communication • Bus transmitter • Bus controller • Digital input modules • Digital output modules • Analog input modules • Temperature modules • Other modules • Counter modules Accessories added New: Appendix B "B&R ID codes" |