Materialenummer Beskrivelse
8FZAM1.0A.A000-1 SuperTrak straight segment, length 1000 mm, horizontal
8FZAM2.0A.A000-1 SuperTrak 180° Curved segment, Length 1030 mm, horizontal
8FZAM4.0A.A000-1 SuperTrak straight segment, length 1000 mm, vertical
8FZAM5.0A.A000-1 SuperTrak curved segment 180° (500 mm), length 1030 mm, vertical
8FZAM6.0A.A000-1 SuperTrak curved segment 180° (800 mm), length 1518.7 mm, horizontal
8FZAM7.0A.A000-1 SuperTrak Curved segment 90°

Vælg venligst land og sprog

B&R Logo