Beskrivelse

This seminar covers the basics of controlling an axis with mapp Motion.

Learning objectives and contents

  • Participants will be able to configure servo hardware and initialize motion parameters.
  • Participants will be able to diagnose axis errors and auto-tune the axis using the motion test environment built into Automation Studio.
  • Participants will be able to set up drive and motor simulation.
  • Participants will be able to use the latest motion library provided in Automation Studio to quickly start axis movement.
  • Participants will be able to understand the motion control concept by following a state diagram.

Dokumenter til rådighed

TM400 – Introduction to Motion Control

TM400 – Introduction to motion control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM415 – Introduction to mapp Axis

TM415 – Basics of mapp Axis

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • TM415TRE.492-GER
  • TM415TRE.492-ENG
TM416 – Programming mapp Axis

TM416 – Programming mapp Axis

Learning objectives and content

  • Navigating Automation Help
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Forudsætninger

SEM210.4A – Automation Studio Training: Accelerated Basics

Automation Studio is used to configure and program all B&R control components. Core issues include getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and knowing the options for integrated configuration and diagnostics.

Learning objectives and contents

  • Use the programming tool Automation Studio and its help documentation.
  • Configure hardware functions and set up CPU simulation.
  • Configure the target's network options and use Target Browser to find the target.
  • Create, compile, and transfer project to target.
  • Ladder Diagram will be the language of choice for the basic courses, but the instructor can provide guidance for using Structured Text or ANSI C.
  • Manage variable declaration and data retention.
  • Use standard functions (e.g. compare and compute) and function blocks (e.g. timers and counters) in Ladder Diagram.
  • Store project source files on the target.
  • Utilize common Automation Runtime features, such as cycle time adjustment.
  • Use System Diagnostics Manager, Runtime Utility Center and Automation Studio to troubleshoot hardware issues and diagnostic software bugs.
  • Integrate mapp functionality into your application.
Modelnummer

SEM415.1A

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

Customer's choice of B&R location

To Be Determined
USA

Arrangører

Training
1250 Northmeadow Parkway
30076 Roswell
USA

Telefon:
+1 / 770 772 - 0400

Yderligere oplysninger

Fra: 09/05/2025
Start: 09:00


Til: 09/05/2025
Slut: 17:00


Tilmeldingsstatus:
Varighed: 7 Timer

Sprog: Engelsk