Beskrivelse

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Modelnummer

SEM210.2

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R Biel/Bienne
Grenchenstrasse 5D
2504 Biel / Bienne
Schweiz

Arrangører

Training Biel
Grenchenstrasse 5D
2504 Biel/Bienne
Schweiz

Telefon:
+41 / 32 31500 - 80

Yderligere oplysninger

Fra: 10/12/2024
Start: 09:00


Til: 11/12/2024
Slut: 17:00


Varighed: 2 Dage

Sprog: Fransk