General information
Certifications | |
CE | Yes |
Materiálové číslo:
VSC122Q21.033P-000Popis:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/green/blue/lime - Standard LED optics - Polished glass on both sides and high AR coating with diffuser
Automation Studio HW Upgrades | Verze (datum) | Ke stažení |
---|---|---|
V4.7 HW Upgrade (VSC122Q21.033P-000) | EXE / 15 MB |
Certifikáty | Verze (datum) | Ke stažení |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
---|---|---|
3D File STEP Camera S-Mount | STP / 27 MB |