Automatizace mobilních strojů
Automotive
Machines and Production Lines
B&R has the perfect solution for...
Battery
Consumer Packaged Goods
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
Printing
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
OPC UA FX
FAQs about OPC UA FX
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
Utilities/Tools
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
Cables (can be used in cable drag chains)
Cables (can be used in cable drag chains)
Komponenty a moduly
0.75 mm² motor cables
1.5 mm² motor cables
4 mm² motor cables
4 mm² motor cables with size 1.5 motor connector
10 mm² motor cables
16 mm² motor cables with ring terminal ends
1.5 mm² hybrid motor cable
4 mm² hybrid motor cable
EnDat 2.2 cables
EnDat 2.1 cables
Resolver cables
SinCos cables
Expansion cables
POWERLINK cable
Close