Materiálové číslo Popis
X20AO2437 X20 analog output module, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated
X20AO2438 X20 analog output module, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated, supports the HART protocol, NetTime function
X20AO2622 X20 analog output module, 2 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
X20AO2632 X20 analog output module, 2 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, NetTime function
X20AO4622 X20 analog output module, 4 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
X20AO4632 X20 analog output module, 4 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution
X20AO4632-1 X20 analog output module, 4 outputs, ±11 V or 0 to 22 mA, 16-bit converter resolution, NetTime function
X20AO4635 X20 analog output module, 4 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, low temperature drift
X20CM8281 X20 universal mixed module, 4 digital inputs, 24 VDC, sink, 1-wire connections, 2 digital outputs, 0.5 A, source, 1-wire connections, 1 analog input, ±10 V or 0 to 20 mA / 4 to 20 mA, 12-bit converter resolution, 1 analog output, ±10 V / 0 to 20 mA, 12-bit converter resolution, 2 counters as event counters or for gate measurement
X20RT8202 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog outputs ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8381 X20 reACTION module, real computing function, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module
X20RT8401 X20 reACTION module, 4 digital inputs, 24 VDC, <1 µs, 4 digital channels, 24 VDC, 0.1 A, <1 µs, configurable as inputs or outputs, 1 analog input ±10 V, 500 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2 µs, 13-bit converter resolution including sign, reACTION Technology module

Vyberte prosím zemi a jazyk

B&R Logo