General information
LEDs | 1x Run (green), 1x Error (red) |
Key labels | With slide-in labels |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
X2X | |
Type | X2X slave |
Variant | 8-pin male multipoint connector |
Internal bus power supply | Yes |
Distance between 2 stations | 100 m |
Electrical isolation | No |
Keys
Illuminated ring keys | 5x B&R illuminated ring keys (round) |
Illuminated ring keys | |
Color | With 4-color illumination, green, yellow, red, white (4 keys) / green, yellow, red, blue (1 key) |
Service life | >1,000,000 actuations |
Electrical properties
Nominal voltage | 24 VDC ±25%, galvanically isolated |
Inrush current | Max. 20 A for < 1 ms |
Power consumption | Max. 0.35 A |
Operating conditions
Degree of protection per EN 60529 |
Front: IP65 Back: IP20 |
Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
Temperature | |
Operation | 0 to +50°C |
Storage | -20 to +60°C |
Transport | -20 to +60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Housing | |
Material | Plastic |
Front | |
Frame | Plastic |
Panel overlay | |
Material | Polyester |
Design | White aluminum |
Gasket | Flat gasket around display front |
Dimensions | |
Width | 172 mm |
Height | 52 mm |
Depth | 40.4 mm |
Weight | 134 g |
Materiálové číslo:
4XP0057.00-00WPopis:
X2X keypad module, white aluminum, 5 B&R illuminated ring keys, with 4-color illumination: Green, yellow, red, white (4 keys) / green, yellow, red, blue (1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 5.7" Power Panel T/C
Dodatečné informace:
Zahrnuto v dodávce
Terminal blocks
0TB6103.4100 | Accessory terminal block, 3-pin (3.81), cage clamp terminal block 1.5 mm² |
0TB6108.4100 | Accessory terminal block, 8-pin (3.81), cage clamp terminal block 1.5 mm² |
Automation Studio HW Upgrades | Verze (datum) | Ke stažení |
---|---|---|
V3.0 HW Upgrade (4XP0057.00-00W) | EXE / 3 MB | |
V4.0 HW Upgrade (4XP0057.00-00W) | EXE / 3 MB |
Certifikáty | Verze (datum) | Ke stažení |
---|---|---|
UL61010-1 Certificate of compliance E115267_vD2006_2019-01 | PDF / 60 KB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Keypad modules for Power Panel T-/C-Series - User's Manual | PDF / 14 MB |
E-CAD (Electro or EPLAN Templates) | Verze (datum) | Ke stažení |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
---|---|---|
CAD 3D 4XP0057.00-00x | ZIP / 2 MB | |
Legend strip template 4XP0057.00-00x | ZIP / 154 KB |