DWL@DWL10000779246
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
1.8.1.0 | * | 19.03.2024 | 3 MB | EXE | AS6_HW_X20CP3684.exe | |
Popis |
V6.0 HW Upgrade (X20CP3684) Revision information X20CP3684 Version 1.8.1.0: ID: 783335 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63981_0.pci(12), 1\63981_1.pci(12), 1\63981a0.epl(142), 1\63981a1.epl(142) Version 1.8.0.0: ID: 772225 / Support ID: 400400350, 400406359, 400407650 Wrong powerconsumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63981_0.pci(12), 1\63981_1.pci(12), 1\63981a0.epl(142), 1\63981a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63981_0.pci(12), 1\63981_1.pci(12), 1\63981a0.epl(142), 1\63981a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63981_0.pci(12), 1\63981_1.pci(12), 1\63981a0.epl(142), 1\63981a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 / Support ID: 400337456, 400335994, 400331585, 400337790, 400343808, 400344614 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it couldhappen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63981_0.pci(12), 1\63981_1.pci(12), 1\63981a0.epl(142), 1\63981a1.epl(142) Version 1.1.0.0: ID: 694730 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694845 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694970 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63981_0.pci(9), 1\63981a0.epl(141) Version 1.0.1.0: ID: 645910 Support X20CP3684 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63981_0.pci(9), 1\63981a0.epl(141) |